Connectivity, security, predictive maintenance, first level performance, flexibility and last but not least quality; all features that are part of the Mitsubishi Electric concept for inverters dedicated to industrial applications and to be installed in the Smart Factory. Suitable for both 400V and 690V networks, ability to drive all kinds of high efficiency motors (IM, PM and SynRM motors), integrated PLC and special functions to adapt to all applications, all in a Slim Type chassis, now more suitable for industrial installations; this is the big news of the FR-A800 series.
FR-E800, on the other hand, is the new compact inverter that Mitsubishi Electric has developed according to a concept that arises precisely from the production needs of the automation lines of Nagoya Works. With multi-protocol Ethernet connectivity and high security standards along with predictive maintenance functions, FR-E800 sets new inverter standards for the Smart Factory.