MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Temperature input module; 8 channel; thermocoupler; version 2

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeTEMPERATURE INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs8
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeE, B, J, K, N, R, S, T
Int. Current Consumption (A)0,65

Product Dimensions & Weight

Width (mm)27,4
Height (mm)102
Depth (mm)130
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO