MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Loop control unit 2 channel R,K,J,T/current/voltage 2analog outputs

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeLOOP CONTROL
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs2
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeE, B, J, K, N, R, S, T
Int. Current Consumption (A)0,27

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)112
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)17
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO