MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Temperature control unit 4 channel R,K,J,T,S,B,E

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeL, K, J, E, B, N, PLII, U, T, S, R
Int. Current Consumption (A)0,29

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)112
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)17
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 1303-86-2, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO