Series | MELSEC-Q SERIES |
---|---|
Type | MASTER/LOCAL STATION |
Power Supply (V) | N/A |
Current Type | N/A |
Network Interface | DEVICENET |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90 |
Weight (kg) | 0,11 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,DNV GL,LR,RINA |
Cardboard (g) | 30 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 14 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 12060-00-3 |
WEEE | B2B |