MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series iQ CPU module; 4096 I/O; 9,5 ns/com.; 40k steps; Ethernet int.

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeUNIVERSAL MODEL QCPU
Program Memory40K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)9,5
Cycle Time MOV (ns)19
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,39

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)89,3
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 7439-92-1, 12060-00-3, 110-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO