MITSUBISHI ELECTRIC Changes for the Better

QX40-TS

Material number 221839
PLC Q Series Input module; 24V DC; 16 inputs; sink; spring clamp terminal

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC INPUT (PLUS COMMON)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0.05

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0.16
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO