Type | SIMPLE MOTION MODULE |
---|---|
Command Interface | SSCNET III/H, SSCNET III |
Number of Axes | 2 |
Program Capacity | 600 |
Inputs | 4 |
Program Capacity Unit | POSITIONING DATA / AXIS |
Series | MELSEC-L SERIES |
Depth (mm) | 95 |
---|---|
Weight (kg) | 0.22 |
Width (mm) | 45 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 54 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 18 |
Wood (g) | 0 |
Other paper (g) | 6 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 71868-10-5, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |