MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series CPU module Redundant Process-CPU; 4096 I/O; 34 ns/com.; 124k(coated

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeREDUNDANT CPU
Program Memory124K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)34
Cycle Time MOV (ns)102
USB1
Ethernet PortN/A
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)0,89

Product Dimensions & Weight

Width (mm)52,2
Height (mm)98
Depth (mm)89,3
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B