FR-HC2-H160K KIT
External Options
EM-A series motors
Filters
Internal Options
External Options
Chokes
Brake Options
Cables
Other Options
Harmonic Converter 160kW for Power Factor correction; 400V Class; KIT
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-Inverter: External Option
Series
FR-F800 SERIES, FR-E800 SERIES, FR-D700-SC SERIES, FR-A800 SERIES
Type
HIGH POWER FACTOR CONVERTR KIT
Protection Class
IP00
Product Dimensions & Weight
Weight (kg)
545,4
Conformity
CE
COMPLIANT
Environmental
REACH Limit Exceeded
NO
Dangerous Goods Class
NO
RoHS Compliance
COMPLIANT
WEEE
B2B
Inquiries
Newsletter
Service
Downloads
Home
Products
Drive Products
Inverters-FREQROL
Options (brake resistors, filters, chokes etc.)
External Options
FR-HC2-H160K KIT