Series | EM-A SERIES |
---|---|
Type | PM MOTOR |
Rated Capacity (kW) | 5,5 |
Rated Torque (Nm) | 17,5 |
Maximum Torque (Nm) | 35 |
Rated Speed (rpm) | 3000 |
Maximum Speed (rpm) | 4000 |
Wiring | TERMINAL BLOCK |
Brake | YES |
Shaft Type | KEYWAY |
Protection Class | IP44 |
Power Supply (V) | 400 |
CE | COMPLIANT |
---|
Dangerous Goods Class | NO |
---|