MITSUBISHI ELECTRIC Changes for the Better
Italy

PM Motor; 3.7kW; Flange type; With key; 3000r/min; 320V

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)3,7
Rated Torque (Nm)11,8
Maximum Torque (Nm)23,6
Rated Speed (rpm)3000
Maximum Speed (rpm)4000
Inertia (kg*cm2)62
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP44
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)307
Weight (kg)22
Width (mm)176
Height (mm)257,5

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO