MITSUBISHI ELECTRIC Changes for the Better

HK-SN7034K

Material number 734196
Servomotor; HK-SN,series; 7 kW; Torque 22,3 Nm, max. torque 60,2 Nm; 400V;Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-SN
Power Supply (V)400
Rated Capacity (kW)7
InertiaMEDIUM INERTIA
Rated Torque (Nm)22.3
Maximum Torque (Nm)60.2
Rated Speed (rpm)3,000
Inertia (kg*cm2)75.8
BrakeNO
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16,777,216
Maximum Speed (rpm)5,000
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)257.5
Weight (kg)20
Width (mm)200
Height (mm)190.8

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO