MITSUBISHI ELECTRIC Changes for the Better
Italy
Designed for space-saving applications with high-speed and high acceleration/deceleration requirements, the LM-H3 is a core type linear motor. Its compact design allows for efficient utilization of available space without compromising performance. With a maximum speed of 3 m/s, the LM-H3 delivers swift and accurate linear motion. It offers a variety of rated thrust options, ranging from 70 N to 960 N, and a maximum thrust capacity ranging from 175 N to 2400 N. Whether it's rapid positioning or dynamic motion control, the LM-H3 provides the power and efficiency needed for demanding applications.