Series | MELSEC-Q SERIES |
---|---|
Type | ENERGY MEASUREMENT MODULE |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90,5 |
Weight (kg) | 0,1 |
CE | COMPLIANT |
---|---|
UL/cUL | NON-COMPLIANT |
EAC | NON-COMPLIANT |
Cardboard (g) | 57 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0,1 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |