Series | GOT SIMPLE SERIES |
---|---|
Type | GS21 MODEL |
Display | TFT |
Display Colour | 65536 |
Display Size (Inch) | 10 |
Resolution (Pixels) | 800X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP65F |
Internal Memory Capacity (MB) | 15 |
Memory Card Slot | SD |
USB | 1 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | ETHERNET, CCLINK, MODBUS |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |