MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Webserver Module 100Mbaud 10/100Base-TX connector (RJ45) and RS232

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeWEB SERVER MODULE

Product Dimensions & Weight

Width (mm)27,5
Height (mm)98
Depth (mm)90
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO