SD-T65 DC24V

Magnetic contactor. 30kW; 2NO + 2NC; DC 24V

FA-MC: Magnetic Contactor

SeriesMS-T SERIES
TypeDC CONTACTOR
Rated Capacity (kW)30
Rated Current (A)65
Coil Voltage (V)24
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Range of Setting Current (A)N/A
Frame Size65

Product Dimensions & Weight

Width (mm)88
Height (mm)106
Depth (mm)133
Weight (kg)2,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)20
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number13560-89-9
WEEEB2B
Service
Mercor – Protecting Warsaw Metro from fire emergencies