MITSUBISHI ELECTRIC Changes for the Better
Italy

Connecting bar kit S(D)-N150 with TH-N120KP or TH-N120TAKP

FA-MC: Electrical Option

SeriesMS-N CONTACTOR& MTR.PROT.RELAY
TypeCONNECTING BAR KIT

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO