BIF-PR-W
All Accessories
Air Circuit Breakers
Molded Case Circuit Breakers
Earth Leakage Circuit Breakers
Modular Din Rail Components
Molded Case Circuit Breakers for DC circuit (up to 1000VDC)
UL 489 Listed Circuit Breakers
Circuit Breakers for Use in Particular Applications
MCB Domestic Use
Accessories and Related Components
BIF-PR-W
Material number 168572
Interface Unit - PROFIBUS-DP
Visit our E-Shop
TECHNICAL INFORMATION
ADDITIONAL INFORMATION
ENVIRONMENTAL
FA-ACB: Electrical Option
Type
INTERFACE UNIT
Conformity
CE
COMPLIANT
Product Packaging
Aluminum (g)
0
Others (g)
0
Styrofoam (g)
0
Cardboard (g)
183.8
Steel (g)
0
Glass (g)
0
Other plastic (g)
0
Other paper (g)
0
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
All Accessories
BIF-PR-W