Contact Image Sensors
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
Contact Image Sensors
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
M4-U240
All Accessories
Air Circuit Breakers
Molded Case Circuit Breakers
Earth Leakage Circuit Breakers
Modular Din Rail Components
Molded Case Circuit Breakers for DC circuit (up to 1000VDC)
UL 489 Listed Circuit Breakers
Circuit Breakers for Use in Particular Applications
MCB Domestic Use
Accessories and Related Components
M4-U240
Material number 226682
AC 240V 50Hz, 277V 60Hz, right side mounting, max. 1 pc. per Breaker
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-MCCB: Mechanical Option
Series
M4 SERIES
Type
UNDERVOLTAGE RELEASE
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
All Accessories
M4-U240