MITSUBISHI ELECTRIC Changes for the Better
Italy

Short-circuit indicator unit

FA-MCCB: Electrical Option

SeriesMMP-T SERIES
TypeINDICATOR UNIT

Product Dimensions & Weight

Width (mm)7,7
Height (mm)17
Depth (mm)20
Weight (kg)0,01

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO