NF100-SX 1P 75A CE

Circuit breaker 1pole. Ir = 75A; Icu = Ics = 200kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

Rated Current (A)75
Number of Poles1

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Cardboard (g)48,2
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)15673,47733
Glass (g)0
Others (g)0

Environmental

Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Service
Mercor – Protecting Warsaw Metro from fire emergencies