Series | WS-V SERIES - ELCB |
---|---|
Type | NV-S TYPE (STANDARD CLASS) |
Rated Current (A) | 250 |
Current Type | AC |
Number of Poles | 3 |
Rated Voltage (V) | 100-440 |
Rated Current Sensibility (mA) | 100/200/500 |
Depth (mm) | 92 |
---|---|
Weight (kg) | 1.9 |
Width (mm) | 105 |
Height (mm) | 165 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 97 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |