MITSUBISHI ELECTRIC Changes for the Better
Italy

Auxiliary switch-option for MCB; 1C 230VAC 5A; For 0.5 to 63A; Field fitted

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeAUXILIARY SWITCH
Compliant with Standard(s)IEC 60898-1

Product Dimensions & Weight

Depth (mm)78
Weight (kg)0,036
Width (mm)9
Height (mm)84

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)10
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO