MITSUBISHI ELECTRIC Changes for the Better
Italy

Auxiliary switch-option for MCB; 1C 230VAC 5A; For 80-125A; Field fitted

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeAUXILIARY SWITCH

Product Dimensions & Weight

Depth (mm)75
Weight (kg)0,038
Width (mm)9
Height (mm)85

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)10
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO