Series | WS-V SERIES - MCCB |
---|---|
Type | NF-U (ULTRA CURRENT-LIMITING) |
Frame Size | 250 |
Rated Current (A) | 250 |
Current Type | AC |
Number of Poles | 3 |
Rated Voltage (V) | 690 |
Breaking Capacity at 400V (kA) | 200/200 |
Compliant with Standard(s) | IEC 60947-2, EN 60947-2 |
Cycles with Rated Current | 10,000 |
Cycles without Rated Current | 25,000 |
Automatic Tripping Device | THERMAL-MAGNETIC |
Depth (mm) | 92 |
---|---|
Weight (kg) | 2.7 |
Width (mm) | 105 |
Height (mm) | 240 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NK, LR, ABS, GL |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |