MITSUBISHI ELECTRIC Changes for the Better

NF250-UV 4P 225A

Material number 255164
Circuit breaker 4pole. In = 225A; Icu = Ics = 200kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-U (ULTRA CURRENT-LIMITING)
Frame Size250
Rated Current (A)225
Current TypeAC
Number of Poles4
Rated Voltage (V)690
Breaking Capacity at 400V (kA)200/200
Compliant with Standard(s)IEC 60947-2, EN 60947-2
Cycles with Rated Current10,000
Cycles without Rated Current25,000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)92
Weight (kg)3.7
Width (mm)140
Height (mm)240

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
EACNON-COMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)478
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO