MITSUBISHI ELECTRIC Changes for the Better

MCBT-B1/2

Material number 721399
1A; 2-pole; B-curve MCB; Icu = 15kA EN60898 = 25kA EN60947-2; Pack Qty:1/60

FA-MDRC: MCB-T

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCBT (B-CURVE)
Rated Current (A)1
Rated Voltage (V)400
Current TypeAC
Number of Poles2
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO