Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | B-CURVE MCBS UL |
Rated Voltage (V) | 400 |
Current Type | AC |
Number of Poles | 3 |
Instantaneous Tripping | TYPE B |
Breaking Capacity (kA) | IEC 60898: 10KA, IEC 60947-2: 10KA |
Rated Current (A) | 7 |
Compliant with Standard(s) | CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |