MITSUBISHI ELECTRIC Changes for the Better

MCB-D1/4-NA

Material number 721693
1A; 4-pole; D-curve MCB; Icu = 10kA UL 489 = 15kA EN60947-2; Pack Qty: 1/20

FA-MDRC: MCB-NA

SeriesMODULAR DIN RAIL COMPONENTS
TypeD-CURVE MCBS UL
Rated Current (A)1
Number of Poles4
Instantaneous TrippingTYPE D
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 15KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO