Series | MELSEC-Q SERIES |
---|---|
Type | OPEN COLLECTOR OUTPUT |
Power Supply (V) | 24 |
Current Type | DC |
Number of Axes | 4 |
Int. Current Consumption (A) | 0,55 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90 |
Weight (kg) | 0,15 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 70 |
---|---|
Other paper (g) | 11 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |