MITSUBISHI ELECTRIC Changes for the Better
Italy

Q-Series Simple Motion Module for CC-Link IE Field Network; 16 Axes

FA-Servo-Motion: Motion Controller

SeriesMELSEC-Q SERIES
TypeSIMPLE MOTION MODULE
Number of Axes16
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS
Inputs4
Ethernet Port1
Command InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)115
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 80-05-7, 7439-92-1, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO