MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Power supply 100-240V AC input, 5VDC/8.5A output

FA-MOD PLC: Power Supply Module

SeriesMELSEC-Q SERIES
TypeREDUNDANT POWER SUPPLY
Power Supply (V)100-240
Current TypeAC
Max Input Apparent Power (VA)160
Output Current 5V (A)8,5

Product Dimensions & Weight

Width (mm)83
Height (mm)98
Depth (mm)115
Weight (kg)0,49

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)160
Other paper (g)2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO