Series | ZKB-XN |
---|---|
Type | POWDER BRAKE |
Rated Torque (Nm) | 50 |
Rated Current (A) (fa_ger_79) | 2.15 |
Power Consumption (W) | 51.5 |
Inertia (kg*cm2) | 95 |
Shaft Type | PROTUDING SHAFT |
Depth (mm) | 192 |
---|---|
Weight (kg) | 14.5 |
Width (mm) | 219 |
Height (mm) | 219 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 1.027,0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 24 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |