HK-ST5034WK

Material number 599106
Servomotor; HK-ST Series; Power 5 kW;Torque 15,9 Nm, max. 47,8 Nm; 400V; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-ST
Power Supply (V)400
Rated Capacity (kW)5
InertiaMEDIUM INERTIA
Rated Torque (Nm)15.9
Maximum Torque (Nm)47.8
Rated Speed (rpm)3,000
Inertia (kg*cm2)27.7
BrakeNO
Shaft TypeKEYWAY
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)6,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)258.5
Weight (kg)13
Width (mm)130
Height (mm)173.8

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO