MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series;WinCPU Modul;CF Card Bootable;Win Embedded Standard 2009

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeWINCPU
Program Memory1024
Program Memory UnitMB
Local I/O Points4096
Local + Remote I/O Points4096
USB5
Ethernet Port2
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)3

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)115
Weight (kg)0,45

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)24
Other paper (g)67
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 7439-92-1, 1317-36-8
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B