MITSUBISHI ELECTRIC Changes for the Better
Italy

PLC Q Series Pulse-counter module, 8 channel, 30 kHz, galvanic isolated

FA-MOD PLC: Counter Module

SeriesMELSEC-Q SERIES
TypeCHANNEL ISOLATED PULSE INPUT
Number of Channels8
Int. Current Consumption (A)0,58

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO